ZED X One
ZED X One
Regular price
$349.00
Regular price
Sale price
$349.00
Unit price
per
Ships in 1-2 weeks
The ZED X One is the ideal choice for multi-camera surround vision or for flexible integration and customization of stereo systems across agriculture, logistics and construction.
Product Features
- Sensor option: 2.3MP Global shutter with resolution up to 1200p 60fps.
- Sensor option: 8MP Sony STARVIS 2 with resolution up to 4K@15.
- High-performance integrated IMU.
- Multi-camera hardware synchronization and trigger through GMSL2.
- Secure GMSL2 connection (1.5m cable included) with power.
- Field of view option: Global Shutter - Wide 120.8°(D) x 110°(H) x 79.6°(V) or Narrow 120.8°(D) x 110°(H) x 79.6°(V)
- Field of view option: 4K HDR - Wide 118.8°(D) x 109.9°(H) x 71.8°(V)
- Multiple S-mount lens options.
- Compatible with ZED SDK.
Applications
- Surround vision
- Teleoperation
- Long-range 3D perception
- Smart Analytics
Additional cables available
-
GMSL2 Fakra Cable Female-to-Female
Length: 0.3m / 1.5m / 5m / 10m -
GMSL2 Fakra Extension Cable Male-To-Female
Length: 1.5m / 5m / 10m -
GMSL2 1-to-4 Fakra Cable Male-to-Female
Length: 0.5m
Datasheet available here
What's In the Box
What's In the Box
Availability and Shipping
Availability and Shipping
Ships in 1-2 weeks
Cables
-
GMSL2 Fakra Cable F-F
Regular price From $19.00Regular priceUnit price per -
GMSL2 Fakra Extension Cable M-F
Regular price From $29.00Regular priceUnit price per
-
Worldwide shipping
Carefully delivered within 1-3 days almost anywhere in the world.
-
30-day return policy
Worry-free trial with fast and easy returns within 30 days.
-
We would love to help you
Please send us an email at support@stereolabs.com.